Legrand Plexo³ IP65 Enclosure Joining Kit

Legrand 1 / 2 Row Terminal Block Supports

Legrand 3 / 4 Row Terminal Block Supports

Legrand 1 Row 1 Module IP30 Surface Mount Consumer Unit with DIN Rail

Legrand 1 Row 2 Module IP30 Surface Mount Consumer Unit with DIN Rail

Legrand 4 Module IP30 Surface Mount Consumer Unit with DIN Rail

Legrand 1 Row 6 Module IP30 Surface Mount Consumer Unit with DIN Rail

Legrand 1 Row 9 Module IP30 Surface Mount Consumer Unit with DIN Rail

Legrand Lock for Nedbox surface mounting - 12 to 48 module load centres

Legrand Plexo³ Cabinet Piercing End-caps DIA - 17 Pack

Legrand Plexo³ 1 / 2 Module Blanking Plates - 5 Pack

Legrand Plexo³ Key Lock Accessory N° 850 - for 2 and 3 row distribution cabinets

Legrand Plexo³ Cabinet Fixing Lugs - Set of 4

Legrand 6 Way IP2X Terminal Block with Blue Cover

Legrand 6 Way IP2X Terminal Block with Black Cover

Legrand 35 Way Empty Distribution Terminal Block Support

Legrand 5 Way Terminal Block Mounted in Support

Legrand 9 Way Terminal Block Mounted in Support

Legrand 13 Way Terminal Block Mounted in Support

Legrand 17 Way Terminal Block Mounted in Support

Legrand 22 Way Terminal Block Mounted in Support

Legrand 34 Way Terminal Block Mounted in Support

Legrand 5 Way IP2X Terminal Block with Green Cover Mounted in Support

Legrand 9 Way IP2X Terminal Block with Green Cover Mounted in Support