Mounting method | Surface mounted |
---|---|
number of rows | 1 |
Width in number of modular spacings | 6 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 70 mm |
Built-in height | 156 mm |
Built-in width | 124 mm |
Inner depth | 47.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | No |
Colour | White |
EMC-version | No |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 160 mm |
Width | 128 mm |
Depth | 74 mm |
Enclosure capacity (Nb of modules) | 6 |
degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |