-
Rated luminous flux according to IEC 62722-2- 1
-
Rated luminous flux according to IEC 62722-2- 1
-
Rated luminous flux according to IEC 62722-2- 1
-
Rated luminous flux according to IEC 62722-2- 1
-
Width
-
Width
-
Width
-
Width

Legrand Eco Galaxy WP LED Batten L6 2ft

Legrand Eco WP LED Batten L6 2ft - Galaxy + ON/OFF Sensor

Legrand Eco Galaxy WP LED Batten L12 4ft

Legrand Eco WP LED Batten L12 4ft - Galaxy + ON/OFF Sensor

Legrand Eco Galaxy WP LED Batten L15 5ft

Legrand Eco WP LED Batten L15 5ft - Galaxy + ON/OFF Sensor

Legrand Eco LED Tri-Colour Mains DALI Batten L6 2ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Galaxy Batten L6 D63 2ft

Legrand Eco LED Tri-Colour Mains Batten L6 2ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Batten L6 D50 2ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Batten L6 D63 2ft - Galaxy + ON/OFF Sensor

Legrand Eco LED Tri-Colour Batten L6 2ft - Mains + ON/OFF Sensor

Legrand Eco LIION Lithium Battery LED Tri-Colour ON/OFF Sensor Batten L6 D50 2ft

Legrand Eco LED Tri-Colour Mains DALI Batten L12 4ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Galaxy Batten L12 D63 4ft

Legrand Eco LED Tri-Colour Mains Batten L12 4ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Batten L12 D50 4ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Batten L12 D63 4ft - Galaxy + ON/OFF Sensor

Legrand Eco LED Tri-Colour Batten L12 4ft - Mains + ON/OFF Sensor

Legrand Eco LIION Lithium Battery LED Tri-Colour ON/OFF Sensor Batten L12 D50 4ft

Legrand Eco LED Tri-Colour Mains DALI Batten L15 5ft

Legrand Eco LIION Lithium Battery LED Tri-Colour L15 D63 4ft - Galaxy + Sensor Batten

Legrand Eco LED Tri-Colour Mains Batten L15 5ft

Legrand Eco LIION Lithium Battery LED Tri-Colour Batten L15 D50 5ft