Nominal diameter | 25 mm |
---|---|
Model | Closed |
With strain relief | No |
Sealing range | 4-25 mm |
For wall thickness | 1.8-4.5 mm |
Degree of protection (IP) | IP55 |
Material | Rubber |
---|---|
Halogen free | No |
Colour | Grey |
RAL-number | 7046 |
Storage temperature | -25-55 °C |