Suitable for wall mounting | Yes |
---|---|
Suitable for ceiling mounting | Yes |
Suitable for surface mounting | Yes |
With light source | Yes |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 230-240 V |
Type of control gear | LED operating device current-controlled |
Light distributor | Other |
Rated lifetime L70/B50 at 25 °C | 50000 h |
degree of impact strength (IK) | IK08 |
Luminous flux in emergency mode | 2100 lm |
---|---|
Suitable for emergency lighting | No |
With movement sensor | No |
Luminaire efficacy | 91-91 lm/W |
Max. system power | 23 W |
Rated luminous flux according to IEC 62722-2- 1 | 2100-2100 lm |
Colour of light | Multi-coloured |
Power factor | 0.9 |
Width | 140 mm |
Height/depth | 90 mm |
Length | 664 mm |
Luminous intensity | 0-0 cd |