Suitable for wall mounting | Yes |
---|---|
Suitable for ceiling mounting | Yes |
Suitable for surface mounting | Yes |
With light source | Yes |
Housing material | Steel |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 230-240 V |
Type of control gear | LED operating device current-controlled |
Light distributor | Other |
Rated lifetime L70/B50 at 25 °C | 50000 h |
degree of impact strength (IK) | IK06 |
Luminous flux in emergency mode | 1800 lm |
---|---|
Suitable for emergency lighting | No |
With movement sensor | No |
Luminaire efficacy | 105-105 lm/W |
Max. system power | 20 W |
Rated luminous flux according to IEC 62722-2- 1 | 1800-1800 lm |
Colour of light | Multi-coloured |
Power factor | 0.9 |
Width | 100 mm |
Height/depth | 84 mm |
Length | 630 mm |
Luminous intensity | 0-0 cd |