Skip to main content
Logo print

Legrand Eco LED Tri-Colour Mains Batten L12 4ft

Economy Legrand

Legrand Eco LED Tri-Colour Mains Batten L12 4ft

REF. 659322MA Barcode. 9321001509028
5 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for wall mounting Yes
Suitable for ceiling mounting Yes
Suitable for surface mounting Yes
With light source Yes
Housing material Steel
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage 230-240 V
Type of control gear LED operating device current-controlled
Light distributor Other
Rated lifetime L70/B50 at 25 °C 50000 h
degree of impact strength (IK) IK06
Luminous flux in emergency mode 3700 lm
Suitable for emergency lighting No
With movement sensor No
Luminaire efficacy 119-119 lm/W
Max. system power 36 W
Rated luminous flux according to IEC 62722-2- 1 3700-3700 lm
Colour of light Multi-coloured
Power factor 0.9
Width 100 mm
Height/depth 84 mm
Length 1230 mm
Luminous intensity 0-0 cd