Skip to main content
Logo print

Legrand Eco DALI Mains WP LED Batten L12 4ft

Economy Legrand

Legrand Eco DALI Mains WP LED Batten L12 4ft

REF. 659610D Barcode. 9321001496953
5 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for wall mounting Yes
Suitable for ceiling mounting Yes
Suitable for surface mounting Yes
With light source Yes
Housing material Plastic
Housing colour Grey
Material cover Plastic, opal
Voltage type AC
Nominal voltage 230-240 V
Type of control gear LED operating device current-controlled
Light distributor Other
Rated lifetime L70/B50 at 25 °C 50000 h
degree of impact strength (IK) IK08
Luminous flux in emergency mode 4600 lm
Suitable for emergency lighting No
With movement sensor No
Luminaire efficacy 94-94 lm/W
Max. system power 49 W
Rated luminous flux according to IEC 62722-2- 1 4600-4600 lm
Colour of light Multi-coloured
Power factor 0.96
Width 140 mm
Height/depth 90 mm
Length 1274 mm
Luminous intensity 0-0 cd