Skip to main content
Logo print

Legrand 4 Module IP30 Surface Mount Consumer Unit with DIN Rail

Legrand

Legrand 4 Module IP30 Surface Mount Consumer Unit with DIN Rail

REF. 01304 Barcode. 3245060013042
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Mounting method Surface mounted
number of rows 1
Width in number of modular spacings 4
Type of covering Cover
Cover model With notch
Transparent cover/door No
Signal passing door Yes
With lock No
Type of closure Other
Housing material Plastic
Built-in depth 70 mm
Built-in height 156 mm
Built-in width 86 mm
Inner depth 47.5 mm
Earthing terminal block No
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible No
Colour White
EMC-version No
RAL-number 9003
Degree of protection (IP) IP30
Height 160 mm
Width 90 mm
Depth 74 mm
Enclosure capacity (Nb of modules) 4
degree of impact strength (IK) IK05
Operating / setting temperature -10-40 °C
Storage temperature -20-70 °C
Halogen free No
Fitted with rainproof plate protection No

Documentation

1 document
Technical Sheet
F04393EN-00.pdf pdf (0.26 Mo)
1 document
Environmental Profile
LGRP-00858-V01.01-EN.pdf pdf (0.61 Mo)