Skip to main content
Logo print

Soliroc 1 Gang Surface Mount Box

Batibox Legrand

Soliroc 1 Gang Surface Mount Box

REF. 77890 Barcode. 3245060778903
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Number of socket outlets 1
Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Other
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Grey
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry Yes
Shock resistant Yes
Degree of protection (IP) IP55
Width 110 mm
Height 110 mm
Depth 45 mm
degree of impact strength (IK) IK10
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F00862EN-06.pdf pdf (0.71 Mo)
Instruction Use
LE01211AD.pdf pdf (0.11 Mo)
7 documents
Agreement
Agreement
Agreement
Agreement
Agreement
OC / CB-FR_720173 (0.39 Mo)
Agreement
Agreement