Skip to main content
Logo print

Netatmo Smart Weather Station

NETATMO

Netatmo Smart Weather Station

REF. NWS01-P Barcode. 3700730500180

Understand and control your environment: access your own indoor and outdoor environment data in real time via your smartphone, get notified when changes happen in your environment and understand them by checking the charts in the app.

You can compare up to 4 products

Technical Specifications

Indication None
Multiple display No
Measuring range 0-50 °C
Thermal element type B No
Thermal element type E No
Thermal element type J No
Thermal element type K No
Thermal element type N No
Thermal element type R No
Thermal element type S No
Thermal element type T No
Thermal element RTD Yes
Measurement of differential temperature No
Measurement of relative air humidity Yes
Measurement of material humidity No
Measured value memory Yes
Interface Yes
Separate sensor No
Infrared measurement No
Width 45 mm
Height 155 mm
Depth 45 mm
Built-in depth 45 mm
degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Operating / setting temperature 0-50 °C
Storage temperature 0-50 °C
Voltage type DC
Nominal voltage 5-5 V
Supply current 0.35-0.55 A
Standby consumption 350 mA
Colour Grey
Halogen free Yes
Mounting method Other
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) LR03
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 22 g
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Wifi network , RF
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Application name Netatmo Weather
Product use function Thermal comfort management
Programming way Smartphone apps
Software Update Duration (years) 3

Documentation

1 document
Environmental Profile
LGRP-01377-V01.01-EN.pdf pdf (0.65 Mo)