Reliably measure wind speed and direction in real time, view your data history to track the wind and receive an alert when the wind gets stronger.
Indication | None |
---|---|
Multiple display | No |
Thermal element type B | No |
Thermal element type E | No |
Thermal element type J | No |
Thermal element type K | No |
Thermal element type N | No |
Thermal element type R | No |
Thermal element type S | No |
Thermal element type T | No |
Thermal element RTD | No |
Measurement of differential temperature | No |
Measurement of relative air humidity | No |
Measurement of material humidity | No |
Measured value memory | Yes |
Interface | Yes |
Separate sensor | No |
Infrared measurement | No |
Width | 85 mm |
Height | 110 mm |
Depth | 85 mm |
degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -40-65 °C |
Storage temperature | -40-65 °C |
Voltage type | DC |
Nominal voltage | 4.4-6 V |
Supply current | 0.00001-0.00001 A |
---|---|
Standby consumption | 0.01 mA |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Alkaline |
Number of Pack 1 | 4 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 92 g |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Programming way | Smartphone apps |
Application name | Netatmo Weather |
Product use function | Thermal comfort management |
Software Update Duration (years) | 3 |