Skip to main content
Logo print

Mains WP3 Premium L6 Weatherproof Batten

WP3 Legrand

Mains WP3 Premium L6 Weatherproof Batten

REF. 659300MA
5 Year Warranty
You can compare up to 4 products

Technical Specifications

Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 1
Lamp holder None
Material Plastic
Housing colour Grey
Voltage type AC
Nominal voltage 230-240 V
Type of control gear LED operating device current-controlled
With control gear Yes
Exchangeable control gear No
Dimmable No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DALI-2 No
Dimming DMX No
Dimming DSI No
Dimming LineSwitch No
Dimming mains voltage modulation No
Dimming manufacturer's proprietary system No
Dimming phase cut-off (trailing edge) No
Dimming phase cut-on (leading edge) No
Dimming potentiometer (integrated) No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming with push-button No
Dimming Zigbee No
Light distributor Diffuser lens/optic/panel
Energy efficiency class of the light source according to EU regulation 2019/2015 E
Rated lifetime L70/B50 at 25 °C 256000 h
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq) 94.52 %
Constant light output (CLO) No
Degree of protection (IP) IP65
Degree of protection (NEMA) 4
Protection class according to IEC 61140 I
With lamp protection basket No
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Covering of the luminaire with thermally insulating material possible No
Suitable for emergency lighting No
With movement sensor No
Filament test according to IEC 60695-2-11 550 °C - 30 s
With presence detector No
With switch No
Max. system power 26 W
Rated luminous flux according to IEC 62722-2- 1 1900-3260 lm
Luminaire efficacy 127 lm/W
Colour of light White
Colour temperature 3000-6500 K
Colour rendering index CRI 90-100
Power factor 0.8
Colour of light adjustable Positions
Luminous flux adjustable Positions
Beam angle adjustable No
Width 140 mm
Height/depth 90 mm
Length 664 mm
Type of wiring Suitable for loop-through wiring
Number of poles 4
Conductor cross section 16 mm²
Connection type Screwed terminal
Electrical connection with connector system No
Operation by Bluetooth No

Documentation

2 documents
Installation Guide
Technical Sheet