Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | None |
Material | Plastic |
Housing colour | Grey |
Voltage type | AC |
Nominal voltage | 230-240 V |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | No |
Dimmable | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DALI-2 | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming LineSwitch | No |
Dimming mains voltage modulation | No |
Dimming manufacturer's proprietary system | No |
Dimming phase cut-off (trailing edge) | No |
Dimming phase cut-on (leading edge) | No |
Dimming potentiometer (integrated) | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming with push-button | No |
Dimming Zigbee | No |
Light distributor | Diffuser lens/optic/panel |
Energy efficiency class of the light source according to EU regulation 2019/2015 | E |
Rated lifetime L70/B50 at 25 °C | 256000 h |
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq) | 94.52 % |
---|---|
Constant light output (CLO) | No |
Degree of protection (IP) | IP65 |
Degree of protection (NEMA) | 4 |
Protection class according to IEC 61140 | I |
With lamp protection basket | No |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Covering of the luminaire with thermally insulating material possible | No |
Suitable for emergency lighting | No |
With movement sensor | No |
Filament test according to IEC 60695-2-11 | 550 °C - 30 s |
With presence detector | No |
With switch | No |
Max. system power | 42 W |
Rated luminous flux according to IEC 62722-2- 1 | 3480-5350 lm |
Luminaire efficacy | 128 lm/W |
Colour of light | White |
Colour temperature | 3000-6500 K |
Colour rendering index CRI | 90-100 |
Power factor | 0.9 |
Colour of light adjustable | Positions |
Luminous flux adjustable | Positions |
Beam angle adjustable | No |
Width | 140 mm |
Height/depth | 90 mm |
Length | 1274 mm |
Type of wiring | Suitable for loop-through wiring |
Number of poles | 4 |
Conductor cross section | 16 mm² |
Connection type | Screwed terminal |
Electrical connection with connector system | No |
Operation by Bluetooth | No |