Skip to main content
Logo print

Living Now with Netatmo Smart 3 Wire 2 Way 1 Module Dimmer

Living Now Bticino

Living Now with Netatmo Smart 3 Wire 2 Way 1 Module Dimmer

REF. K4411C Barcode. 8005543668290
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Assembly arrangement Basic element
Model Tronic
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory Yes
Applicable with button Yes
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Other
RAL-number (similar) 7015
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 0.7 A
Switch capacity 0-150 W
Number of channels 1
Type of fastening Other
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 22 mm
Height 45 mm
Depth 42 mm
Built-in depth 35 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0.7 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 0.75-2.5 mm²
Cable section 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
IDP000414_02-EN.pdf pdf (1.05 Mo)
Instruction Use
LE12014AB.pdf pdf (1.35 Mo)
3 documents
Agreement
Agreement
Agreement