Skip to main content
Logo print

Legrand Replacement VSP 40kA 1P Surge Protection Plug-In Module

Legrand

Legrand Replacement VSP 40kA 1P Surge Protection Plug-In Module

REF. 03934 Barcode. 3245060039349
1 Year Warranty
You can compare up to 4 products

Technical Specifications

System configuration IT No
System configuration TN No
System configuration TN-C No
System configuration TN-C-S No
System configuration TN-S No
System configuration TT No
System configuration other Yes
Nominal discharge surge current In (8/20) 15 kA
Nominal voltage AC 400 V
Max. continuous voltage AC 440 V
Voltage protection level 1.8 kV
Integrated backup fuse No
Construction size 1 modular spacing
With remote signalling contact No
Signalling at the device Optical
Category type 2 Yes
Degree of protection (IP) IP20

Documentation

1 document
Instruction Use
0064CR1-04.pdf pdf (0.23 Mo)