Skip to main content
Logo print

Legrand LCS Cat5e RJ45 Keystone LCS Jack White

Legrand

Legrand LCS Cat5e RJ45 Keystone LCS Jack White

REF. 033160 Barcode. 3245060331603
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Model Bus (jack)
Type of connector RJ45 8(8)
Screened No
Category 5E
Connection type Other
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for solid conductors Yes
Colour White

Documentation

3 documents
Agreement
Agreement