Skip to main content
Logo print

Legrand E3 LED Surface Mount Galaxy Exit Sign with Stainless Steel Wall Plate on the Left - Running Man Right Single Sided

E3 Edgelight Legrand

Legrand E3 LED Surface Mount Galaxy Exit Sign with Stainless Steel Wall Plate on the Left - Running Man Right Single Sided

REF. 659076LI
5 Year Warranty
You can compare up to 4 products

Technical Specifications

Mounting method Wall surface mounted
Function Escape route signage
Suitable for labelling type Acrylic plate
Type of indicator Single-sided
With pictogram Yes
Type of lithium-ion battery Other
Lamp type LED not exchangeable
With light source Yes
Housing material Stainless steel
Material cover Plastic, transparent
Voltage type AC
Nominal voltage 230-240 V
Exchangeable control gear Yes
Degree of protection (IP) IP20
Max. system power 3 W
Recognition distance 24 m
Width 400 mm
Height/depth 341 mm
Length 90 mm
Operating / setting temperature 10 - 40 °C
Estimated bulb life 50000 h
Contains Batteries and/or Accumulator Yes
Operating method Bluetooth
Product use function Emergency Lighting