Skip to main content
Logo print

Legrand E3 LED Surface Mount Galaxy Exit Sign with Stainless Steel Wall Plate on the Left Running Man Right Double Sided

E3 Edgelight Legrand

Legrand E3 LED Surface Mount Galaxy Exit Sign with Stainless Steel Wall Plate on the Left Running Man Right Double Sided

REF. 659079LI
5 Year Warranty
You can compare up to 4 products

Technical Specifications

Mounting method Wall surface mounted
Function Escape route signage
Suitable for labelling type Acrylic plate
Type of indicator Double-sided
With pictogram Yes
Type of lithium-ion battery Other
Lamp type LED not exchangeable
With light source Yes
Housing material Stainless steel
Material cover Plastic, transparent
Voltage type AC
Nominal voltage 230-240 V
Exchangeable control gear Yes
Degree of protection (IP) IP20
Max. system power 3 W
Recognition distance 24 m
Width 400 mm
Height/depth 341 mm
Length 90 mm
Operating / setting temperature 10 - 40 °C
Estimated bulb life 50000 h
Contains Batteries and/or Accumulator Yes
Operating method Bluetooth
Product use function Emergency Lighting