3-in-one Dynamic Exit Sign with Normal, Positive and Negative Modes
Slim edge light design
Embedded Bluetooth for smart device connectivity
Low Power Wide Area Network type of communications utilising the LoRa platform
iSmartâ„¢ temperature sensing technology for the LIION battery
User Recommendations
Ideal for public buildings with high people traffic, such as Shopping Centres, airports, train stations, universities, hospitals and commercial buildings.
*IMPORTANT: Dynamex Logic Controller (659456) is required and has to be ordered separately. Contact Legrand for configuration options.
Overview
Ideal for commercial and industrial settings, this ultra-slim 3-in-1 Dynamex exit sign offers a 24m viewing distance. Featuring advanced Lithium-Ion (LIION) battery technology, it is designed for recessed installations. The electronics extend battery life, reducing maintenance costs and promoting environmental sustainability.
Quality You Can Trust
Installation
Constructed for strength and simplicity, the Dynamex Exit Sign features a robust design that supports quick, hassle-free installation in a wide range of indoor environments
Convenient Functionality
Electronics designed to lengthen the life of the battery, minimising maintenance costs
Unique Characteristics
LoRa communication to maximise reliability, coverage and infiltration
Provides an instant visual indication on whether the exit is in safe use, allowing for faster evacuations while reducing the risk of hazards.
Designed & Manufactured in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?