Low power Wide Area Network type of communications utilizing the LoRa platform
LoRa communication to maximise reliability, coverage and infiltration
Rated IP55 for limited dust ingress and water jet resistance, and IK07 for impact protection
Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
User Recommendations
Suitable for exterior applications
Overview
The D50 LED Satellite incorporates advanced Lithium-Ion (Li-ion) battery technology and is engineered for reliable operation in freezer environments down to -40°C. Its electronic components are optimized to extend battery lifespan, reducing maintenance requirements and associated costs. The use of Li-ion chemistry also supports environmental sustainability through improved energy efficiency and reduced waste.
Quality You Can Trust
Installation
The surface-mounted D50 Satellite offers a straightforward installation process with a compact, low-profile design—ideal for solid ceilings or areas where recessed mounting isn’t suitable.
Convenient Functionality
Electronics designed to lengthen the life of the battery, minimising maintenance costs
Unique Characteristics
Designed & Manufactured in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?