Skip to main content
Logo print

Legrand 9 Way Screw Terminal Block 73mm

Legrand

Legrand 9 Way Screw Terminal Block 73mm

REF. 04803 Barcode. 3245060048037
You can compare up to 4 products

Technical Specifications

Number of poles 1
Nominal current 90 A
Connection type Screwing
Mounting method Screw
Number of inputs 1
Number of outputs 4
Suitable for solid conductors Yes
Suitable for stranded conductors Yes
Suitable for fine strand conductors Yes
Suitable for fine strand conductors without cable end sleeve No
Suitable for extra fine-strand conductors No
Suitable for extra fine-strand conductors without cable end sleeve No
Conductor cross section, input 6-25 mm²
Conductor cross section, output 1.5-16 mm²
Contact safe No
Height 10.5 mm
Width 73 mm
Depth 6.5 mm
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Type of distribution blocks Multifunction
Terminals capacity 1.5-25 mm²
Label space/information surface No

Documentation

1 document
Technical Sheet
F00193EN-02.pdf pdf (0.46 Mo)
2 documents
Agreement
Environmental Profile