Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Aluminium |
Length | 275 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 57 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI connections | 0 |
Number of D-Sub connections 15-pole | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Overvoltage protection | No |