Low Power Wide Area Network
type of communications utilising
the LoRa platform
LoRa communication to maximise reliability, coverage and infiltration
6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
User Recommendations
Suitable for shopping malls, exhibition halls, sports venues and industrial applications
Overview
Engineered for medium-range visibility, the 48m exit sign incorporates a Li-ion 6.4V 1.5Ah battery with iSmart temperature sensing. Suitable for ceiling or suspended mounting, it’s ideal for retail, education, and commercial spaces. The advanced battery management system extends service life and minimises environmental impact.
Quality You Can Trust
Installation
Designed for streamlined overhead installation, the single-sided 32m exit sign features a lightweight, low-profile housing ideal for ceiling placement in corridors and transitional spaces.
Unique Characteristics
Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
Designed & Manufactured in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?