Switched maintained – operates continuously when powered, with the option to switch off as needed, ensuring consistent illumination in both normal and emergency conditions
Galaxy system enables advanced self-testing and monitoring, ensuring compliance and reliability without manual intervention.
Delivers 1,800 lumens in mains mode and 740 lumens in emergency mode, ensuring consistent illumination and reliable backup lighting when needed
Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
Provides directional light distribution with a photometric classification of C0 - D80 | C90 - D80 (ceiling mount), ensuring effective and compliant illumination for emergency lighting applications
Overview
The Legrand 360 LED Die-Cast Aluminium Bulkhead is a durable and energy-efficient lighting solution designed for wall or ceiling installation in both indoor and outdoor environments. Featuring a robust die-cast aluminium body with an IK10 impact rating and IP65 weatherproof protection, it delivers reliable performance in high-traffic and harsh conditions.
Quality You Can Trust
Installation
Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
Convenient Functionality
Larger and more powerful, the 360 model provides broader light coverage, making it perfect for expansive areas or where greater visibility is needed.
Unique Characteristics
Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
Designed in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?