Low Power Wide Area Network type of communications utilising the LoRa platform
LoRa communication to maximise reliability, coverage and infltration
6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
Overview
A 32m viewing distance IP65 exit sign with Lithium-Ion (LIION) battery technology. Designed for wall installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
Quality You Can Trust
Installation
Designed for standard wall mounting, with optional bracket accessories available to support alternative mounting configurations and site-specific requirements.
Unique Characteristics
Constructed from high-impact polycarbonate, this exit sign offers robust protection against dust, water, and environmental stress.
Its IP65 rating ensures reliable performance in outdoor and industrial settings, making it ideal for harsh or exposed installations.
Designed & Manufactured in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?