iSmartTM temperature sensing technology for the Li-ion battery
Electronics designed to lengthen the life of the
battery, minimising maintenance costs.
6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
Made for ceiling mounting; wall mounting possible with optional bracket accessories.
User Recommendations
Suitable for shopping malls, exhibition halls, sports venues and industrial applications
Overview
A 32m viewing distance exit sign featuring Li-ion 6.4V 1.5Ah battery technology with iSmart temperature sensing. Designed for wall or ceiling installations, this model is ideal for corridors and smaller open areas. Its smart electronics optimise battery performance and longevity, reducing maintenance costs while supporting environmental sustainability.
Quality You Can Trust
Installation
The double-sided configuration enables bidirectional visibility, making it ideal for central ceiling placements in corridors or open-plan areas.
Unique Characteristics
Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
Designed & Manufactured in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?