Made for ceiling mounting; wall mounting possible with optional bracket accessories.
Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
Equipped with a Nickel-Metal Hydride (NiMH) battery, this exit sign offers reliable emergency power with proven thermal stability and low maintenance requirements
User Recommendations
Suitable for shopping malls, exhibition halls, sports venues and industrial applications
Overview
A 32m viewing distance exit sign featuring Li-ion 6.4V 1.5Ah battery technology with iSmart temperature sensing. Designed for wall or ceiling installations, this model is ideal for corridors and smaller open areas. Its smart electronics optimise battery performance and longevity, reducing maintenance costs while supporting environmental sustainability.
Quality You Can Trust
Installation
Designed for streamlined overhead installation, the single-sided 32m exit sign features a lightweight, low-profile housing ideal for ceiling placement in corridors and transitional spaces.
Unique Characteristics
Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
Designed & Manufactured in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?