Operates in switched mains mode, providing illumination only when powered via an external switch, ideal for controlled lighting scenarios
Long-life LED technology rated at 50,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
Delivers 1,800 lumens in mains mode for bright, consistent illumination in general lighting applications
Overview
The Legrand 265 LED Die-Cast Aluminium Bulkhead is a compact, energy-efficient lighting solution designed for surface mounting on walls or ceilings in both indoor and outdoor environments. Built with a durable die-cast aluminium body and rated IK10 for impact resistance and IP65 for weather protection, it offers reliable performance in smaller spaces and demanding conditions.
Quality You Can Trust
Installation
Features a large terminal block for easy wiring and is surface-mounted for quick, flexible installation on walls or ceilings.
Convenient Functionality
Compact and efficient, the 265 model is ideal for smaller spaces or installations where a lower-profile fixture is preferred.
Unique Characteristics
Durable die-cast aluminium body with a tough polycarbonate diffuser for impact resistance and long-lasting performance
Designed in Australia
Additional documents
Share on
Please confirm!
Do you really want to delete all products selected for comparison?