Skip to main content
Logo print

Legrand 240V Wired Photoelectric Surface Mount Smoke Alarm

Legrand

Legrand 240V Wired Photoelectric Surface Mount Smoke Alarm

REF. 643085 Barcode. 3245066430850
5 Year Warranty
You can compare up to 4 products

Technical Specifications

Operating principle Optical
Optical notification Yes
Acoustic notification Yes
Min. sound level (at a distance of 3 metres) 85 dB(A)
Response temperature 50 °C
Smoke switcher Yes
With orientation lighting No
Type of test-/pause button Combination
Mounting method Surface mounting
Self-adhesive No
Separate socket needed Yes
Suitable for duct mounting No
Cable entry Bottom and side
Standalone Yes
Networkable via cable Yes
Networkable via radiografic (standard) No
Networkable via radio (optional) Yes
Max. number networkable 20
Current supply primary Mains power supply
Voltage type (supply voltage) AC
Supply voltage AC 50 Hz 230-240 V
With voltage indication No
With backup battery Yes
Battery included Alkaline
Voltage type (operating voltage) AC
Operating voltage AC 50 Hz 230-240 V
Colour White
Explosion-tested version No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Height/depth 49 mm
Diameter 147 mm
VdS accepted No
Built-in depth 0 mm
Storage temperature +5-+50 °C
Cable nature for connection Flexible or rigid
Contains Batteries and/or Accumulator Yes
Loudness setting No
Addressable No
IEC code (Pack1) LR9
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Alkaline
Number of Pack 1 1
Number of Single Element (Pack1) 1
Pack1 Location Included in packaging
Regulation Type (Pack1) P : Portable (Standard format)
Connected object No
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Product use function Alarm systems