Skip to main content
Logo print

HPM Linea Coverplate Blank Black

Linea HPM

HPM Linea Coverplate Blank Black

REF. LN770/0PLBL Barcode. 9321001262428
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Number of socket outlets 0
Number of units 0
Colour Black
Width 127 mm
Height 82 mm
Depth 4 mm

Documentation

1 document
Technical Sheet
1 document
Brochure