Method of operation | Rocker/button |
---|---|
Assembly arrangement | Basic element with full cover plate |
Number of rockers | 4 |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Surface finishing | Glossy |
Colour | Black |
---|---|
Colour of switch operator | Black |
Device width | 82 mm |
Device height | 127 mm |
Device depth | 4 mm |
Voltage type | AC |