Skip to main content
Logo print

HPM Linea 1 Gang RJ12 Phone Outlet Black

Linea HPM

HPM Linea 1 Gang RJ12 Phone Outlet Black

REF. LN770/1RJ1BL Barcode. 9321001265993
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for number of connectors 1
Colour Black
Device width 127 mm
Device height 82 mm
Device depth 4 mm
Mounting method Surface mounted

Documentation

1 document
Brochure