Skip to main content
Logo print

HPM DLI 7W 880lm LED Cool White Dimmable Downlight 125mm Brushed Chrome

HPM

HPM DLI 7W 880lm LED Cool White Dimmable Downlight 125mm Brushed Chrome

REF. DLI12504
3 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for ceiling mounting Yes
Lamp type LED not exchangeable
With light source Yes
Housing colour White
Voltage type AC
Nominal current 230-240 mA
Rated luminous flux according to IEC 62722-2- 1 0-0 lm
Luminous intensity 0-0 cd
Width 150 mm
Height/depth 76 mm
Outer diameter 150 mm
Built-in length 0-0 mm
Built-in width 0-0 mm
Built-in height 0-0 mm