Skip to main content
Logo print

HPM DALIA LED 15W 980lm Cool White External Driver Dimmable Downlight 90mm White

HPM

HPM DALIA LED 15W 980lm Cool White External Driver Dimmable Downlight 90mm White

REF. LDL024KWE
6 Year Warranty
You can compare up to 4 products

Technical Specifications

Suitable for ceiling mounting Yes
Lamp type LED not exchangeable
With light source Yes
Housing colour White
Voltage type AC
Nominal current 230-240 mA
Rated luminous flux according to IEC 62722-2- 1 0-0 lm
Luminous intensity 0-0 cd
Width 108 mm
Height/depth 100 mm
Outer diameter 108 mm
Built-in length 0-0 mm
Built-in width 0-0 mm
Built-in height 0-0 mm