Skip to main content
Logo print

HPM 3-in-1 4-Lamp Instand Heat Bathroom Heater with Light

HPM

HPM 3-in-1 4-Lamp Instand Heat Bathroom Heater with Light

REF. BH4NDWE Barcode. 9321001432494
You can compare up to 4 products

Technical Specifications

Model Square
Type of heating element Other
Number of heating elements 4
Max. heating power 1100 W
Suitable for number of light sources 1
Lamp power 7 W
With orientation lighting No
Supplied remote control No
Max. mounting height 3 m
Optimum mounting height 2.1 m
Number of heating levels 2
Air volume 0-390 m³/h
Diameter air extraction 300 mm
Nominal voltage 230-240 V
Max. power consumption 1150 W
Max. sound level (at a distance of 3 metres) 44 dB(A)
Housing material Plastic
Housing colour White
Length 414 mm
Width 414 mm
Depth 245 mm

Documentation

3 documents
Instruction Use
Technical Sheet
Technical Sheet

More Choices for You

Take a look at these alternatives that might be a perfect fit.

You can compare up to 4 products
Details