Skip to main content
News & Media
Where To Buy
E-Catalogue Direct
Products
Products
Wiring Devices & Connected Home
Wiring Devices & Connected Home
See all products
Power Points & Switches
Power Points & Switches
See all products
Power Points
Light Switches
Grid & Plates
Coverplates
Mechanisms
Data, TV/AV, Phone
Power Points & Switches by Range
Power Points & Switches by Range
See all products
Excel Life - Dedicated Plate
Excel Life - Medical
Excel Life - Common Plate Series
Living Now
Arteor
Aqua Life
Excel
Standard
Como
Linea
Soliroc
Connected Home
Connected Home
See all products
Excel Life Smart
Living Now with Netatmo
Netatmo Home
Power Protection, Distribution & Management
Power Protection, Distribution & Management
See all products
Circuit Protection & Isolation
Circuit Protection & Isolation
See all products
Moulded Case Circuit Breakers
Miniature Circuit Breakers
Residual Current Devices
Isolators
Manual Changeover Switch
Distribution Accessories
Surge Protection
Fuse Carriers
Enclosures
Enclosures
See all products
Weatherproof Distribution Boards
Load Centres & Consumer Units
Commercial Distribution Boards
Energy Management
Energy Management
See all products
Energy Measurement
Contactors & Timers
Contactors & Timers
See all products
Timers
Contactors
DIN Rail Control Equipment
Emergency Lighting & Lighting Management
Emergency Lighting & Lighting Management
See all products
Emergency Lighting Test Solutions
Emergency Lighting Test Solutions
See all products
Galaxy System
Axiom System
Economy Standalone
Premium Standalone
Test Switch & Circuit Sensing Module
Emergency Exit Signs
Emergency Exit Signs
See all products
Dynamex LED
Edgelight LED
E3 Edgelight LED
E2 Edgelight LED
Economy Edgelight LED
Bolt LED
G2 LED Slide Connect - 24m
Economy LED
Securit LED - 24m
Large LED Exit
Weatherproof LED Exit
Freezer Weatherproof LED Exit
Satellites & Spotlights
Satellites & Spotlights
See all products
D50 LED Satellite
D63 LED Satellite
Corridor LED Satellite
Economy LED Satellite
Super LED Satellite
Weatherproof LED Satellite
Freezer Super LED Satellite
Freezer LED Satellite
Twin LED Spotlight
Economy LED Twinspot
Emergency Luminaires
Emergency Luminaires
See all products
Economy LED Battens
Economy LED Oyster
WP2 LED Weatherproof Battens
WP3 LED Weatherproof Battens
Economy LED Weatherproof Battens
Bulkhead 265 & 365 LED
Cable Management
Cable Management
See all products
Over-Head Cable Management
Over-Head Cable Management
See all products
Cable Mesh Tray
Supports
Couplers & Connectors
Fixing Components & Kits
EZ-Path
Trunking
Trunking
See all products
Floor Trunking
Floor Duct
Trunking Body & Accessories
Workstation Systems
Workstation Systems
See all products
Floor Boxes
Underfloor Boxes
Wall Boxes
Pop-Up Boxes
Digital Infrastructure
Digital Infrastructure
See all products
Power Distribution Units
Power Distribution Units
See all products
Basic PDU
Intelligent Metered
Intelligent Switched
Accessories
Powercords
Copper Connectivity
Copper Connectivity
See all products
Cable
Modular Connectors
Patch Panels
Patch Cords
Tools
Surface Mount Boxes
Audio Visual
Accessories
Fibre Connectivity
Fibre Connectivity
See all products
Fibre Optic Cable - Indoor
Fibre Optic Cable - External
Fibre Optic Patch Coords
Pigtails
Fibre Optic Accessories
Network Cabinets
Network Cabinets
See all products
Free Standing Cabinets
Wall Mount Cabinets
Cabinet Accessories
Door Entry & Security
Door Entry & Security
See all products
Connected Door Entry
Connected Door Entry
See all products
Indoor Units
IP Door Entry
IP Door Entry
See all products
Indoor Screens
Door Stations
Conciege Stations
IP Server
List Control Interface
Accessories
2-Wire Door Entry Systems
2-Wire Door Entry Systems
See all products
Classe 100
Classe 300
Colour Video & Audio Door Entry
Sfera
Sprint
External Panels
Accessories
4-Wire Door Entry
4-Wire Door Entry
See all products
Kits
Smoke Alarms
Smoke Alarms
See all products
Mains Powered
Battery Powered
Residential Lighting & Ventilation
Residential Lighting & Ventilation
See all products
Indoor Lighting
Indoor Lighting
See all products
Bathroom Lights
Downlights
Batten Fixtures
Oyster Light
Lighting Accessories
Outdoor Lighting
Outdoor Lighting
See all products
Floodlights
Garden Lights
Bunker Lights
Outdoor Lighting Accessories
Globes & Fluorescents
Globes & Fluorescents
See all products
Fluorescent
LED Globes
Specialty Globes
CFL Lamps
Ceiling Fans
Ceiling Fans
See all products
Ceiling Fans with Light
Ceiling Fans without Light
DC Fans
Ceiling Fan Accessories
Ceiling Fans by Range
Ceiling Fans by Range
See all products
Inspire
Serene
Stainless Steel / Aluminium
Exhaust Fans
Exhaust Fans
See all products
Ceiling Exhaust Fans
Inline Exhaust Fans
Wall Exhaust Fans
Exhaust Fan Accessories
Bathroom Heaters
Bathroom Heaters
See all products
3-in-1 Ducted
3-in-1 Non-Ducted
Single Heat Lamps
Bathroom Heater Accessories
Installation & Portable Solutions
Installation & Portable Solutions
See all products
Plugs & Connectors
Plugs & Connectors
See all products
Plug Tops
Plug Bases
Extension Sockets
Electrical Installation Accessories
Electrical Installation Accessories
See all products
Brackets & Clips
Mounting Blocks
Wall Boxes
Cable Clips
Connectors
Fixings
Junction Boxes
Shrouds
Portable Solutions
Portable Solutions
See all products
Powerboards
Extension Leads
Adaptors & Timers
Door Chimes
AV Displays
Wiring Devices & Connected Home
Power Protection, Distribution & Management
Emergency Lighting & Lighting Management
Cable Management
Digital Infrastructure
Door Entry & Security
Residential Lighting & Ventilation
Installation & Portable Solutions
See all products
Power Points & Switches
Power Points & Switches by Range
Connected Home
See all products
Power Points
Light Switches
Grid & Plates
Coverplates
Mechanisms
Data, TV/AV, Phone
See all products
Excel Life - Dedicated Plate
Excel Life - Medical
Excel Life - Common Plate Series
Living Now
Arteor
Aqua Life
Excel
Standard
Como
Linea
Soliroc
See all products
Excel Life Smart
Living Now with Netatmo
Netatmo Home
See all products
Circuit Protection & Isolation
Enclosures
Energy Management
Contactors & Timers
See all products
Moulded Case Circuit Breakers
Miniature Circuit Breakers
Residual Current Devices
Isolators
Manual Changeover Switch
Distribution Accessories
Surge Protection
Fuse Carriers
See all products
Weatherproof Distribution Boards
Load Centres & Consumer Units
Commercial Distribution Boards
See all products
Energy Measurement
See all products
Timers
Contactors
DIN Rail Control Equipment
See all products
Emergency Lighting Test Solutions
Emergency Exit Signs
Satellites & Spotlights
Emergency Luminaires
See all products
Galaxy System
Axiom System
Economy Standalone
Premium Standalone
Test Switch & Circuit Sensing Module
See all products
Dynamex LED
Edgelight LED
E3 Edgelight LED
E2 Edgelight LED
Economy Edgelight LED
Bolt LED
G2 LED Slide Connect - 24m
Economy LED
Securit LED - 24m
Large LED Exit
Weatherproof LED Exit
Freezer Weatherproof LED Exit
See all products
D50 LED Satellite
D63 LED Satellite
Corridor LED Satellite
Economy LED Satellite
Super LED Satellite
Weatherproof LED Satellite
Freezer Super LED Satellite
Freezer LED Satellite
Twin LED Spotlight
Economy LED Twinspot
See all products
Economy LED Battens
Economy LED Oyster
WP2 LED Weatherproof Battens
WP3 LED Weatherproof Battens
Economy LED Weatherproof Battens
Bulkhead 265 & 365 LED
See all products
Over-Head Cable Management
Trunking
Workstation Systems
See all products
Cable Mesh Tray
Supports
Couplers & Connectors
Fixing Components & Kits
EZ-Path
See all products
Floor Trunking
Floor Duct
Trunking Body & Accessories
See all products
Floor Boxes
Underfloor Boxes
Wall Boxes
Pop-Up Boxes
See all products
Power Distribution Units
Copper Connectivity
Fibre Connectivity
Network Cabinets
See all products
Basic PDU
Intelligent Metered
Intelligent Switched
Accessories
Powercords
See all products
Cable
Modular Connectors
Patch Panels
Patch Cords
Tools
Surface Mount Boxes
Audio Visual
Accessories
See all products
Fibre Optic Cable - Indoor
Fibre Optic Cable - External
Fibre Optic Patch Coords
Pigtails
Fibre Optic Accessories
See all products
Free Standing Cabinets
Wall Mount Cabinets
Cabinet Accessories
See all products
Connected Door Entry
IP Door Entry
2-Wire Door Entry Systems
4-Wire Door Entry
Smoke Alarms
See all products
Indoor Units
See all products
Indoor Screens
Door Stations
Conciege Stations
IP Server
List Control Interface
Accessories
See all products
Classe 100
Classe 300
Colour Video & Audio Door Entry
Sfera
Sprint
External Panels
Accessories
See all products
Kits
See all products
Mains Powered
Battery Powered
See all products
Indoor Lighting
Outdoor Lighting
Globes & Fluorescents
Ceiling Fans
Ceiling Fans by Range
Exhaust Fans
Bathroom Heaters
See all products
Bathroom Lights
Downlights
Batten Fixtures
Oyster Light
Lighting Accessories
See all products
Floodlights
Garden Lights
Bunker Lights
Outdoor Lighting Accessories
See all products
Fluorescent
LED Globes
Specialty Globes
CFL Lamps
See all products
Ceiling Fans with Light
Ceiling Fans without Light
DC Fans
Ceiling Fan Accessories
See all products
Inspire
Serene
Stainless Steel / Aluminium
See all products
Ceiling Exhaust Fans
Inline Exhaust Fans
Wall Exhaust Fans
Exhaust Fan Accessories
See all products
3-in-1 Ducted
3-in-1 Non-Ducted
Single Heat Lamps
Bathroom Heater Accessories
See all products
Plugs & Connectors
Electrical Installation Accessories
Portable Solutions
See all products
Plug Tops
Plug Bases
Extension Sockets
See all products
Brackets & Clips
Mounting Blocks
Wall Boxes
Cable Clips
Connectors
Fixings
Junction Boxes
Shrouds
See all products
Powerboards
Extension Leads
Adaptors & Timers
Door Chimes
AV Displays
Solutions
Solutions
By Market
By Market
Residential
Data Centers
Healthcare
Education
Offices
Hospitality
Industrial
By Popular Range
By Popular Range
Excel Life
Galaxy
Living Now
By Topic
By Topic
Energy Transition
Digital Lifestyle
SOLUTIONS
By Market
Residential
Data Centers
Healthcare
Education
Offices
Hospitality
Industrial
By Popular Range
Excel Life
Galaxy
Living Now
By Topic
Energy Transition
Digital Lifestyle
Resources & Tools
Resources & Tools
E-Catalogue Direct
Where to buy
News & Media
Video Gallery
Catalogues & Brochures
RESOURCES & TOOLS
E-Catalogue Direct
Where to buy
News & Media
Video Gallery
Catalogues & Brochures
About Us
About Us
About Legrand
Local Australian Manufacturing
Our Brands
Customer support
Corporate Social Responsibility
Legrand Design
ABOUT US
About Legrand
Local Australian Manufacturing
Our Brands
Customer support
Corporate Social Responsibility
Legrand Design
News & Media
Where To Buy
E-Catalogue Direct
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project list
×
Please enter your email in order to receive your project list file
-
Home
Products
Wiring Devices & Connected Home
Power Points & Switches
Light Switches
+
-
ES Fan 600VA Fan Controller with 2HR Time Delay
Legrand
ES Fan 600VA Fan Controller with 2HR Time Delay
REF. EC20A/4KTWE
12 Month Warranty
Download product sheet
Download preferences
×
Show technical characteristics
Add to Projects
Share
Compare
You can compare up to 4 products
PRODUCT DETAILS
Documentation
Features
650VA max load
2Hr Time delay
Coverplate secured with screw for use in public buildings or places with traffic
Minimum setting adjustable
Overview
Fan controller with auto-time delay to save energy on schools or public buildings. Supplied with Secure coverplate to prevent theft or removal
Quality You Can Trust
Installation
Fan controller with auto-time delay to save energy on schools or public buildings. Supplied with Secure coverplate to prevent theft or removal
Unique Characteristics
Paint path - lessens potential damage to walls by providing a small channel for paint ingress
Documentation
TECHNICAL DOCUMENTATION
Brochures
1 document
Select all
Technical Sheet
DSH EC20A-4KTWE V1.pdf
pdf
(
0.21
Mo)
1 document
Select all
Brochure
BR EXCEL LIFE AU_EN LEG4114.pdf
pdf
(
28.14
Mo)
SELECT AN ACTION
Add to project list
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm!
×
Do you really want to delete all products selected for comparison?