Skip to main content
Logo print

DPX³ 160 4P 40A 16kA 400V Thermal Magnetic MCCB with Electronic Earth Leakage Module

DPX³ 160 Legrand

DPX³ 160 4P 40A 16kA 400V Thermal Magnetic MCCB with Electronic Earth Leakage Module

REF. 420032 Barcode. 3245064200325
You can compare up to 4 products

Technical Specifications

Rated permanent current Iu 40 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 16 kA
Overload release current setting 32-40 A
Adjustment range short-term delayed short-circuit release 400-400 A
Adjustment range undelayed short-circuit release 400-400 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection Yes
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentation

5 documents
Instruction Use
Y4220F.pdf pdf (0.84 Mo)
Workshop Book
Technical Sheet
F01361EN_08.pdf pdf (6.02 Mo)
Technical Sheet
Instruction Use
Y4320C.pdf pdf (3.69 Mo)
1 document
3D Autocad
420037.dwg dwg (0.2 Mo)
2 documents
Environmental Profile
Agreement
OC / CB-67672 (0.37 Mo)
1 document
Software