Skip to main content
Logo print

DLP PVC External Bend with Divider Junction 65x220mm White

Legrand

DLP PVC External Bend with Divider Junction 65x220mm White

REF. 10636 Barcode. 3245060106362
You can compare up to 4 products

Technical Specifications

Number of covers 0
Cover width 1 0 mm
Cover width 2 0 mm
Cover width 3 0 mm
Symmetric Yes
Model Base unit
Angle 60-120 °
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Inner lying
With cable fixing clip No
Width 93 mm
Height 67 mm
Depth 65 mm

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)