Skip to main content
Logo print

DLP PVC 85(W)mm Trunking Flexible Cover 2m White

Legrand

DLP PVC 85(W)mm Trunking Flexible Cover 2m White

REF. 10522 Barcode. 3245060105228
You can compare up to 4 products

Technical Specifications

Width 85 mm
Length 2000 mm
Model Smooth
Mounting method cover Spanned
Mounting of cover Snap on
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil Yes
Operating / setting temperature -5-60 °C
Height 14.7 mm
degree of impact strength (IK) IK07
Degree of protection (IP) IP40
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)