Model | 1-fold |
---|---|
Type of fastening | Snap on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Operating / setting temperature | 15-60 °C |
---|---|
Colour | White |
degree of impact strength (IK) | Other |
Width | 68 mm |
Height | 41 mm |
Storage temperature | -5-60 °C |