Skip to main content
Logo print

DLP PVC 50mm Trunking Divider T-Junction

Legrand

DLP PVC 50mm Trunking Divider T-Junction

REF. 10742 Barcode. 3245060107420
You can compare up to 4 products

Technical Specifications

Width 12 mm
Number of covers 0
Symmetric Yes
Model Other
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector No
Bottom perforation No
With cable fixing clip No
Degree of protection (IP) Other
degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Height 153 mm
Depth 50 mm
Storage temperature -5-60 °C

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)