Skip to main content
Logo print

DLP PVC 50(H)mm Trunking Divider 2m White

Legrand

DLP PVC 50(H)mm Trunking Divider 2m White

REF. 10582 Barcode. 3245060105822
You can compare up to 4 products

Technical Specifications

Model 1-fold
Suitable for duct depth 50 mm
Type of fastening Snap on
Length 2000 mm
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Operating / setting temperature -5-60 °C
Colour White
degree of impact strength (IK) IK07
Width 15 mm
Height 45.15 mm
Storage temperature -25-60 °C

Documentation

1 document
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
2 documents
Agreement
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)