Skip to main content
Logo print

DLP 85mm Cover Wall-Ceiling Junction 92x20mm

Legrand

DLP 85mm Cover Wall-Ceiling Junction 92x20mm

REF. 10772 Barcode. 3245060107727
You can compare up to 4 products

Technical Specifications

Width 105 mm
Width branch 105 mm
Number of covers 1
Cover width 1 85 mm
Symmetric No
Model Other
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
With protective foil No
With duct connector Yes
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Degree of protection (IP) Other
degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Depth 50 mm
Storage temperature -5-60 °C

Documentation

3 documents
Technical Sheet
F00387EN-04.pdf pdf (0.39 Mo)
Instruction Use
104870257_02.pdf pdf (1.02 Mo)
Technical Sheet
F00885EN-06.pdf pdf (2.22 Mo)
1 document
Environmental Profile
LGRP-01605-V02.01-EN.pdf pdf (0.75 Mo)