Length | 3000 mm |
---|---|
Width | 41 mm |
Height | 21 mm |
Slit width | 22 mm |
Material thickness | 2 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
With toothing | No |
Snap-off | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |