Length | 45.8 mm |
---|---|
Width | 40 mm |
Height | 34.3 mm |
Diameter | 11.7 mm |
Thread size (metric) | 12 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Colour | Zinc |