Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable support system width | 50-600 mm |
Suitable for wire mesh tray filament | 3.9-5.9 mm |
Length | 250 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated zinc-nickel |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |