Skip to main content
Logo print

Cablofil CF150/450EZ Steel Wire Cable Tray 3m

Cablofil

Cablofil CF150/450EZ Steel Wire Cable Tray 3m

REF. CM001011 Barcode. 3599070010110
You can compare up to 4 products

Technical Specifications

Profile shape U-shape
Width 450 mm
Height 150 mm
Length 3000 mm
Usable cross section 67968 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Galvanic/electrolytic zinc plated
Colour Zinc
Weight 4.11108363 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documentation

1 document
Technical Sheet
FT0483-04.pdf pdf (7.38 Mo)
1 document
Environmental Profile
LGRP-00596-V01.02-EN.pdf pdf (0.18 Mo)