Number of socket outlets | 1 |
---|---|
Number of units | 1 |
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Other |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Type of fastening | Other |
Width | 102.5 mm |
Height | 89.4 mm |
Depth | 15.9 mm |
Built-in height | 0 mm |