Skip to main content
Logo print

Bticino Sfera Name Plate All Metal Module

Sfera Bticino

Bticino Sfera Name Plate All Metal Module

REF. 332201 Barcode. 8012199214092
1 Year Warranty
You can compare up to 4 products

Technical Specifications

Number of socket outlets 1
Number of units 1
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 1
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 7040
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Type of fastening Other
Width 102.5 mm
Height 89.4 mm
Depth 15.9 mm
Built-in height 0 mm